HUBBELL WIRING DEVICE-KELLEMS
Image of PP1EE Non-Metallic Raceway, Latching PremiseTrak, External Elbow
Image of PP1EE Non-Metallic Raceway, Latching PremiseTrak, External Elbow

Non-Metallic Raceway, Latching PremiseTrak, External Elbow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PP1EE

Non-Metallic Raceway, Latching PremiseTrak, External Elbow

  • Full capacity 1¼ in. bend radius external elbow

Product details

General

Catalog Number

PP1EE

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

PP1 PremiseTrak (Latching) Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PP1

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

External

Type

Elbows

UPC

783585090528

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity

5