HUBBELL WIRING DEVICE-KELLEMS
Image of PT1ABC5 Non-Metallic Raceway, Non-Latching PremiseTrak, PREM-TRAK1, Adhesive Base and Cover, 5' Length
Image of PT1ABC5 Non-Metallic Raceway, Non-Latching PremiseTrak, PREM-TRAK1, Adhesive Base and Cover, 5' Length
Buy America(n) Qualified

Non-Metallic Raceway, Non-Latching PremiseTrak, PREM-TRAK1, Adhesive Base and Cover, 5' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT1ABC5

Non-Metallic Raceway, Non-Latching PremiseTrak, PREM-TRAK1, Adhesive Base and Cover, 5' Length

  • Office white color
  • UL Listed and CSA Certified to 600 volts
  • Single and two channel latching raceways are dual-rated for both power and data applications

Product details

General

Application

  • 5' Base and Cover- Adhesive Back

Catalog Number

PT1ABC5

Color

Office White

Construction

Extruded

Cover Type

Removable

EU RoHS Indicator

Yes

Item Type

PT1 PremiseTrak Series

Knockouts

None

Material

Non-Metallic

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environmental - Flammability - UL94V-0
  • Environmental - Operating Temperature - -25.6° to 158° F

Series

PT1

Specifications

  • Channel Area - 0.29 (sq. in.)
  • Crush Resistance - 300 lbs
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Single Channel

Sub Brand

Non-Metallic Raceway Products

Type

Base and Cover

UPC

783585337845

Dimensions

Length

5 ft

Width

0.8 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

UL 5A

Non Hazardous Location

Non-Hazardous

Logistics

Carton Quantity

100