HUBBELL WIRING DEVICE-KELLEMS
Image of PDB12S Non-Metallic Raceway, PolyTrak Series, PolyTrak Box, 1-Gang, 1.78" Depth Standard
Image of PDB12S Non-Metallic Raceway, PolyTrak Series, PolyTrak Box, 1-Gang, 1.78" Depth Standard

Non-Metallic Raceway, PolyTrak Series, PolyTrak Box, 1-Gang, 1.78" Depth Standard

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PDB12S

Non-Metallic Raceway, PolyTrak Series, PolyTrak Box, 1-Gang, 1.78" Depth Standard

Product details

General

Catalog Number

PDB12S

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

PW2 WallTrak, PL1 LANTrak and PP1 PremiseTrak (Latching) Series

Number of Gang(s)

1-Gang

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

  • PP1
  • PL1
  • PW2

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC
  • Style - 1-Gang

Style

Standard

Type

Boxes

UPC

783585090405

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity

5

Pallet Quantity

1040