HUBBELL WIRING DEVICE-KELLEMS
Image of PW1SC Non-Metallic Raceway, WallTrak1 Series, Splice Cover, Office White
Image of PW1SC Non-Metallic Raceway, WallTrak1 Series, Splice Cover, Office White

Non-Metallic Raceway, WallTrak1 Series, Splice Cover, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PW1SC

Non-Metallic Raceway, WallTrak1 Series, Splice Cover

  • For covering potential openings where two lengths of raceway come together

Product details

General

Catalog Number

PW1SC

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

PW1 WallTrak (Latching) Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PW1

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Splice Cover

Type

Miscellaneous Fittings

UPC

783585092089

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity

25