HUBBELL WIRING DEVICE-KELLEMS
Image of AU2000BK22 Occupancy/Vacancy Sensors, Wall Switch, Adaptive Ultrasonic, 2 Circuit, 120/277V AC, Black
Image of AU2000BK22 Occupancy/Vacancy Sensors, Wall Switch, Adaptive Ultrasonic, 2 Circuit, 120/277V AC, Black
Image of AU2000BK22 Occupancy/Vacancy Sensors, Wall Switch, Adaptive Ultrasonic, 2 Circuit, 120/277V AC, Black
Discontinued

Occupancy/Vacancy Sensors, Wall Switch, Adaptive Ultrasonic, 2 Circuit, 120/277V AC, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AU2000BK22

Occupancy/Vacancy Sensors, Wall Switch,Adaptive Ultrasonic, 2 Circuit, 120/277V AC, Black

Ultrasonic (US) technology senses occupancy by bouncing sound waves (32 kHz - 45 kHz) off of objects and detecting a frequency shift between the emitted and reflected sound waves. Movement by a person or object within a space causes a shift in frequency, which the sensor interprets as occupancy. While US occupancy sensors have a limited range, they are excellent at detecting even minor motion such as typing and filing, and they do not require an unobstructed line-of sight. This makes US technology sensors ideal for an application like an office with cubicles or a restroom with stalls.

  • Built in photocell with manual super saver mode for daylight harvesting
  • No neutral required
  • Auto or manual “ON” operating modes. Available in either single relay or dual relay versions
  • Designed for use on 120 or 277V AC circuits. No neutral needed for fast retrofits

Product details

General

Catalog Number

AU2000BK22

Color

Black

EU RoHS Indicator

Contact Manufacturer

Series

Ultrasonic

Type

Manual/Auto

UPC

783585428758

Electrical Ratings

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277V AC

Logistics

Carton Quantity

10

Resources and downloads