Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLFP
Catalog Number
HBLFP
EU RoHS Indicator
Contact Manufacturer
Item Type
20A Insul-Lock plus receptacle
Number Of Poles
2-Pole
UPC
783585580913
Dimensions
1.18 in x 1.39 in x 1.39 in
Height
1.39 in
Length
1.18 in
Width
1.39 in
Current / Amperage Rating
20 A
Voltage Rating Description
250 VAC
Number Of Wires
3-Wire
Carton Quantity
100