HUBBELL WIRING DEVICE-KELLEMS
Image of GFPST1C Circuit Guard® Extra Heavy Duty Line Cord Portable GFCI with Manual Set, 15A, Yellow
Image of GFPST1C Circuit Guard® Extra Heavy Duty Line Cord Portable GFCI with Manual Set, 15A, Yellow

Circuit Guard® Extra Heavy Duty Line Cord Portable GFCI with Manual Set, 15A, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFPST1C

Power Protection Products, GFCI Plugs, Commercial, Auto Set, 15A 120V AC, 5-15R, 1' Cord, 4-6 mA Trip Level, Yellow

  • 15A
  • Yellow

Product details

General

Application

Line Cord with Male End Only

Catalog Number

GFPST1C

Color

Yellow

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Industrial/Commercial Grade

Series

Extra Heavy Duty

Specifications

  • Covers - PVC
  • Load Cord - PVC

Style

Manual Set

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Type

Line Cord

UPC

783585703312

Dimensions

Outside Diameter

0.28

Weight

0.75 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Conductor Size

#14 AWG

Conductor Type

Copper

Number of Conductors

3

Strands

Multi

Certifications And Compliance

Industry Standard(s)

  • NEC® And CEC Requirements
  • UL Listed

Logistics

Carton Quantity

20