HUBBELL WIRING DEVICE-KELLEMS
Image of HBL5360ISA Surge Protective Devices, SPIKESHIELD TVSS Duplex Receptacle with Light, 20A 125V, 5-20R, Ivory
Image of HBL5360ISA Surge Protective Devices, SPIKESHIELD TVSS Duplex Receptacle with Light, 20A 125V, 5-20R, Ivory

Surge Protective Devices, SPIKESHIELD TVSS Duplex Receptacle with Light, 20A 125V, 5-20R, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5360ISA

Surge Protective Devices, SPIKESHIELD TVSS Duplex Receptacle with Light, 20A 125V, 5-20R, Ivory

Hubbell offers a broad range SPD receptacles with technology that is unsurpassed. Inside Hubbell SPD receptacles are two 22mm square MOVs providing 240 joules of surge protection for each mode. The nylon component shield protects the printed circuit board from contaminants. An all-glass, conformally coated PC board provides superior moisture immunity for longer life in humid environments.

  • Automatic self-grounding staple
  • Distinctive surge symbol provides quick identification
  • Power-on indicator light verifies that power is available
  • Alert alarm sounds when surge protection is no longer functioning

Product details

General

Application

Decorator Duplex

Catalog Number

HBL5360ISA

Color

Ivory

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Indicator(s) Type

LED and Audible Alarm

Item Type

Surge Protection Receptacles

Material

Composite

Material - Mounting Hardware

Mounting Screws

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade

Performance

  • Electrical - Protection Modes - Normal and Common Modes
  • Electrical - Response Time - Approximately 5 ns
  • Electrical - Transient Suppression - Peak Energy (10 X 100 µs), Peak Current (8 X 20 µs)
  • Electrical - Voltage - 120V AC + 10% - 15%
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - 32°F to 140°F (0°C to 60°C)

Response Time

5

Series

Specification Grade

Specifications

  • Base Material - Nylon
  • Contact Design - Tandem Modified Bypass
  • Face Material - Nylon
  • Mounting Strap - .050" (1.3) Steel-Zinc Coated
  • Power Contact - .031" (.8) Brass

Type

Duplex

UPC

783585060217

Dimensions

Display Size

Standard

Electrical Ratings

Amperage Rating

20 A

Connectivity

Terminal Screws

Current / Amperage Rating

20 A

Current Rating

20 A

Frequency Rating

60 Hz

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Certifications And Compliance

Industry Standard(s)

  • CSA Certified to Specification C22.2 No. 42
  • Listed to UL Standards 498
  • UL Listed File E2186

Nema Rating

5-20R

Logistics

Carton Quantity

10

Pallet Quantity

3500