HUBBELL WIRING DEVICE-KELLEMS
Image of MR123SP Marine Grade, Panel Mount and Specialty Switches, Rocker Type, Single Pole Single Throw Centeruced, 12V DC, Spade Terminals
Image of MR123SP Marine Grade, Panel Mount and Specialty Switches, Rocker Type, Single Pole Single Throw Centeruced, 12V DC, Spade Terminals

Marine Grade, Panel Mount and Specialty Switches, Rocker Type, Single Pole Single Throw Centeruced, 12V DC, Spade Terminals

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MR123SP

Marine Grade Panel Mount Rocker Switch, Single-Pole Single-Throw Center Off, 12V DC, Spade Terminals

  • Marine Grade
  • Panel Mount and Specialty Switches
  • Rocker Type
  • Single Pole Single Throw Centeruced
  • 12V DC

Product details

General

Catalog Number

MR123SP

Color

EU RoHS Indicator

No

Specifications

  • DC Product Type - Panel Mount Rocker Switch
  • Enhancement - Standard
  • Product Type - 12V DC Switches and Accessories
  • Typical Applications - Bilge pumps, speed selector, lights, navigation lights

UPC

783585905624

Logistics

Carton Quantity

10