HUBBELL WIRING DEVICE-KELLEMS
Image of MR223MMSP Marine Grade, Panel Mount and Specialty Switches, Rocker Type, Momentary Double Pole Double Throwuced, 12VDC, Spade Terminals
Image of MR223MMSP Marine Grade, Panel Mount and Specialty Switches, Rocker Type, Momentary Double Pole Double Throwuced, 12VDC, Spade Terminals

Marine Grade, Panel Mount and Specialty Switches, Rocker Type, Momentary Double Pole Double Throwuced, 12VDC, Spade Terminals

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MR223MMSP

Switches and Lighting Controls, Marine Grade, Panel Mount and Specialty Switches, Rocker Type, Momentary Double Pole Double Throw, Reduced, 12VDC, Spade Terminals, Black

  • Marine Grade
  • Panel Mount and Specialty Switches
  • Rocker Type
  • Momentary Double Pole Double Throwuced
  • 12VDC

Product details

General

Catalog Number

MR223MMSP

EU RoHS Indicator

No

Specifications

  • DC Product Type - Panel Mount Rocker Switch
  • Product Type - 12V DC Switches and Accessories
  • Typical Applications - Winches, trim tabs, dual fuel tanks

UPC

783585905679

Logistics

Carton Quantity

10