HUBBELL WIRING DEVICE-KELLEMS
Image of IN16494 Locking Devices, Hubbellock, Accessories, Replacement Interior for HBL25603 and HBL25626, 4-Pole 5-Wire Grounding, Black
Image of IN16494 Locking Devices, Hubbellock, Accessories, Replacement Interior for HBL25603 and HBL25626, 4-Pole 5-Wire Grounding, Black

Locking Devices, Hubbellock, Accessories, Replacement Interior for HBL25603 and HBL25626, 4-Pole 5-Wire Grounding, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: IN16494

Locking Devices, Hubbellock, Accessories, Replacement Interior for HBL25603 and HBL25626, 4-Pole 5-Wire Grounding, Black

  • Replacement Interior for HBL25603 and HBL25626
  • 4-Pole 5-Wire Grounding

Product details

General

Application

Heavy Duty Industrial

Catalog Number

IN16494

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

Replacement Interior

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

UPC

783585910338

Dimensions

Display Size

Standard

Electrical Ratings

Amperage Rating

60 A

Connectivity

Screw Terminals

Current / Amperage Rating

60 A

Current Rating

60 A

Voltage Rating

600V AC kV

Conductor Related

Conductor Range

#10 AWG to #8 AWG

Number of Conductors

4-Wire Grounding

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10