HUBBELL WIRING DEVICE-KELLEMS
Image of PFB1 Round PVC Box, 3.00" Minimum Depth of Pour
Image of PFB1 Round PVC Box, 3.00" Minimum Depth of Pour
Buy America(n) Qualified

Round PVC Box, 3.00" Minimum Depth of Pour

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PFB1

Concrete Floorboxes, Flush, Round PVC Box, 3.00" Minimum Depth of Pour

  • Concrete cover, conduit reducers and conduit hub plugs included
  • Economical, easy to install, in-floor delivery system for open plan spaces
  • Universal Cover mounts eliminate the need of additional adapter collar

Product details

General

Application

  • For Use in Concrete Floors

Application - For Use On

Concrete

Catalog Number

PFB1

Color

Gray

Construction

Molded

EU RoHS Indicator

Yes

Knockouts

2) 3/4 in and 2) 1 in

Material

Thermoplastic

Mounting Method

Cast Into Concrete

Series

Flush Round - PFB Series

Specifications

  • Capacity - 100 cubic inches prior to cutting level to floor
  • Hubs - 1.0" and 3/4" conduit hubs
  • Material - PVC
  • Min. Depth of Pour - 3.00" (76.2)

Sub Brand

Flush Concrete Floor Boxes

Type

Round Box

UPC

783585342757

Dimensions

Dimensions

6.69 in x 7.08 in x 5.97 in

Height

5.97 in

Length

6.69 in

Width

7.08 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Industry Standard(s)

  • UL/CSA
  • UL514

Logistics

Carton Quantity

1

Pallet Quantity

222