WBP_HBLDS3AC_PRODIMAGE
WBP_HBLDS3AC_PRODIMAGE
WBP_HBLDS3AC_front_PRODIMAGE
WBP_HBLDS3AC_crop_PRODIMAGE
WBP_HBLDS3_lockout_PRODIMAGE
Discontinued

Industrial Grade, Disconnect Switches, Unfused Switch, Three Pole, 30A 600V AC, Screw Terminals, Gray, NEMA 4X Enclosure, with Aux Contact AC2

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLDS3AC2

Switches and Lighting Controls, Industrial Grade, Disconnect Switches, Unfused Switch, Three Pole, 30A 600V AC, Screw Terminals, Gray, NEMA 4X Enclosure, with Aux Contact AC2

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motorand driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Constructed from corrosion and impact resistant UV stabilized non-metallic material
  • IP69k and Type 4X,12K water ingress protection
  • Certified by NSF for hygiene in food processing applications
  • Highly visible red handle which meets OSHA Lockout/Tagout capabilities
  • Reversible interior accomodates top or bottom conduit opening

Product details

General

Application
Labelless
Enclosure Type
Type 4X, IP69k
EU RoHS Indicator
No
Mounting Method
External fully adjustable feet
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current & voltage
  • Electrical - Dielectric Voltage - Withstands 3000V AC minimum
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V0 Classification
  • Environmental - Operating Temperature - Max Continuous 75°C,Min Continuous -40°C w/o impact
  • Environmental - UV Resistance - All materials are UV stabilized
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - Non-Metallic - External fully adjustable feet
  • Mechanical - Product Identification - Identification and ratings are part of external label
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions
Series
Non-Fused
Style
Heavy Duty
Type
Disconnect Switches
UPC
783585145440

Dimensions

Dimensions
8.5 in x 6 in x 4.12 in
Height
4.12 in
Length
8.5 in
Width
6 in

Electrical Ratings

Amperage Rating
30 A
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 3000V AC minimum

Certifications And Compliance

Industry Standard(s)
UL Listed