HUBBELL WIRING DEVICE-KELLEMS
Image of BR20TR 20 Amp Receptacle, Tamper-Resistant Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 5-20R, 125V, Brown
Image of BR20TR 20 Amp Receptacle, Tamper-Resistant Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 5-20R, 125V, Brown
play
Tamper-Resistant Receptacles
Image of BR20TR 20 Amp Receptacle, Tamper-Resistant Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 5-20R, 125V, Brown
+2
Image of BR20TR 20 Amp Receptacle, Tamper-Resistant Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 5-20R, 125V, Brown

20 Amp Receptacle, Tamper-Resistant Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 5-20R, 125V, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BR20TR

20 Amp Receptacle, Tamper-Resistant Duplex: Commercial Grade, 125V

Upgrade your space with the our 20 Amp Receptacle. Designed for commercial and industrial use, it features a 20A, 125V capacity with 2-pole 3-wire grounding for enhanced safety. The tamper-resistant construction prevents electrical accidents, making it ideal for public or child-accessible areas. Its sleek brown finish fits any decor, while the durable design ensures long-lasting performance and easy installation. Perfect for high-demand environments needing reliable power solutions.

  • Complies with National Electrical Code:Tamper-resistant shutter for safety
  • Sleek, Smooth Face:Clean, modern appearance
  • Durable Construction:Galvanized steel straps
  • Reliable Performance:Triple wipe contacts for consistency.

This 20 Amp receptacle features a tamper-resistant design with triple wipe contacts, ensuring both enhanced safety and reliable, long-lasting electrical connectivity.

Product details

General

Application

  • Commercial Specification Grade

Catalog Number

BR20TR

Color

Brown

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

1

Item Type

Traditional Duplex

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Commercial Specification Grade

Specifications

  • Automatic Self-grounding Staple - Stainless steel
  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Galvanized Steel
  • Mounting Strap - .040 in. (1) Galvanized steel
  • Power Contacts - .030 in. (.8) Brass
  • Terminal Screws - Plated steel
  • Wire Clamp - .062 in. (1.6) Nickel plated steel

Style

Smooth Face

Type

Tamper-Resistant

UPC

783585144115

Dimensions

Dimensions

1.32 in x 0.83 in x 3.28 in

Display Size

Standard Sized Product

Height

3.28 in

Length

1.32 in

Weight

0.2 lb

Width

0.83 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500 W

Conductor Related

Number Of Wires

3-Wire

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA C22.2, No. 42
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-20R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

8000

Media

Videos

play
Tamper-Resistant Receptacles