HUBBELL WIRING DEVICE-KELLEMS
Image of BRS2RCA Brass Replacement Cover
Image of BRS2RCA Brass Replacement Cover

Brass Replacement Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BRS2RCA

In-Floor Delivery Systems, Accessories, All Brass Replacement Cover

  • Replacement Cover for FRFBRS2A
  • All Brass Construction
  • Carpet Flange Not Included

Product details

General

Catalog Number

BRS2RCA

EU RoHS Indicator

No

Finish Type

Brass

Item Type

3" Fire-Rated Poke Through Component

Knockouts

Duplex Flip Covers and (2) 1/2" Diameter Holes for Low Voltage Wiring

Material - Mounting Hardware

Mounting Hardware Included

Number Of Outlets

(1) Duplex Opening and (2) 1/2" Diameter Holes for Low Voltage Wiring

Specifications

  • Carpet Flange - Painted Cast Aluminum/Solid Brass, Brushed and Lacquered
  • Cover Material - Thermoplastic
  • Floor thickness - 2 1/4 in. to 7 in. (57.2 to 177.8)
  • Housing - Engineered flame-retardant thremoplastic
  • Jack(s) - Low voltage Knockouts Only

Style

Replacement Covers

UPC

783585493039

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • UL 514A Listed

Logistics

Carton Quantity

10

Resources and downloads