HUBBELL WIRING DEVICE-KELLEMS
Image of HBL16INR Cord and Cable Reels, Incandescent Hand Lamp, #16 AWG
Image of HBL16INR Cord and Cable Reels, Incandescent Hand Lamp, #16 AWG

Cord and Cable Reels, Incandescent Hand Lamp, #16 AWG

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL16INR

Cord and Cable Reels, Incandescent Hand Lamp, #16 AWG

  • Incandescent Hand Lamp
  • #16 AWG

Product details

General

Application

Incandescent Hand Lamp

Catalog Number

HBL16INR

Construction

Composite

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

Replacement Lighting Fixtures

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environment - Operations - Dry, indoor, non-hazardous locations

Series

  • Heavy Duty Industrial
  • Commercial

Specifications

  • Incandescent Lamp - 75 watt max., auto switch, no receptacle
  • 100 watt max. bulb, with receptacle
  • Watts - 100
  • Weight Lbs. (kg) - 1 (.5)

Style

Lamp

Type

Accessory

UPC

783585185538

Electrical Ratings

Amperage Rating

0.8 A

Current / Amperage Rating

0.8 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Nema Color

Black and Metallic

Certifications And Compliance

Industry Standard(s)

  • CSA C22.2 No. 21 Certified
  • UL 355 Listed