HUBBELL WIRING DEVICE-KELLEMS
Image of HBL16LEDR Cord and Cable Reels, LED Hand Lamp, #16 AWG
Image of HBL16LEDR Cord and Cable Reels, LED Hand Lamp, #16 AWG
Buy America(n) Qualified

Cord and Cable Reels, LED Hand Lamp, #16 AWG

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL16LEDR

Cord and Cable Reels, LED Hand Lamp, #16 AWG

  • LED Hand Lamp
  • #16 AWG

Product details

General

Catalog Number

HBL16LEDR

Construction

Composite

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

Replacement Lighting Fixtures

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environment - Operations - Dry, indoor, non-hazardous locations

Series

  • Heavy Duty Industrial
  • Commercial

Specifications

  • Watts - 8
  • Weight Lbs. (kg) - 1 (.5)

Style

Lamp

Type

Accessory

UPC

783585185262

Electrical Ratings

Amperage Rating

0.07 A

Current / Amperage Rating

0.07 A

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Conductor Related

Nema Color

Yellow

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2024)

Industry Standard(s)

ETL Listed by INTERTEK

Logistics

Carton Quantity

1