HUBBELL WIRING DEVICE-KELLEMS
Image of HBLC40163FL Cord and Cable Reels, Commercial Cord Reel, 40', with Fluorescent Lamp, Yellow
Image of HBLC40163FL Cord and Cable Reels, Commercial Cord Reel, 40', with Fluorescent Lamp, Yellow
Discontinued

Cord and Cable Reels, Commercial Cord Reel, 40', with Fluorescent Lamp, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLC40163FL

Cord and Cable Reels, Commercial Cord Reel, 40', with Fluorescent Lamp, Yellow

  • Inline receptacle located on hand lamp
  • Desired cord length automatically maintained through positive latch mechanism
  • Constructed of durable corrosion-resistant steel

Product details

General

Application

Bench, Ceiling and Wall Mounted

Base Type

Optional

Cable Length

40 Ft

Cable Type

#16/3 SJT

Catalog Number

HBLC40163FL

Construction

Steel

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

Reel with Fluorescent Hand Lamp and Inline Receptacle, White

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Light Amps - 0.3
  • Electrical - Lumen Output - 825
  • Electrical - Outlet Amps - 12
  • Electrical - Rating - 120V
  • Electrical - Wattage - 13
  • Mechanical - Cord Length - 40 ft.
  • Mechanical - Cord Type - 16/3 SJT

Series

Commercial

Specifications

Light Type - Fluorescent

Style

Flourescent

Type

Reel With Hand Lamp

UPC

783585524863

Dimensions

Cable Length Active

480

Cable Length Inactive

24

Reel Frame Dimension

Steel

Electrical Ratings

Amperage Rating

10 A

Current / Amperage Rating

10 A

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Conductor Related

Cable Specification

16/3 SJT

Feeder Cord

16/3 SJT

Nema Color

Yellow and Black

Certifications And Compliance

Industry Standard(s)

  • CSA
  • ETL
  • UL