HUBBELL WIRING DEVICE-KELLEMS
Image of HBLCATC SPIKESHIELD Module, for Antenna & CATV
Image of HBLCATC SPIKESHIELD Module, for Antenna & CATV
Discontinued

SPIKESHIELD Module, for Antenna & CATV

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLCATC

SPIKESHIELD Module, for Antenna & CATV

for Antenna & CATV

No Cord

Product details

General

Application

F-Coax Connectors

Catalog Number

HBLCATC

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Indicator(s) Type

LED Indicator

Item Type

Surge Protection Plug Strips

Material

Non-Metallic

Material - Mounting Hardware

Portable

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade 5-15R

Response Time

5

UPC

783585307893

Dimensions

Display Size

Limited Protection

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Frequency Rating

60 Hz

Phase

Single Phase

Logistics

Carton Quantity

10

Resources and downloads