Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLC25163C
Ratchet Lock and be Enabled/Disabled
Application
Base Type
Optional
Cable Length
25 Ft
Cable Type
#16/3 SJT
Catalog Number
HBLC25163C
Color
Construction
Steel
Duty
Heavy Duty
EU RoHS Indicator
No
Item Type
Reel with Stripped Leads
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Environment - Operations - Dry, indoor, non-hazardous locations
Series
Commercial
Specifications
Style
Single Outlet
Type
Reel With Connector Body
UPC
783585190105
Cable Length Active
300
Cable Length Inactive
24
Reel Frame Dimension
Steel
Amperage Rating
10 A
Current / Amperage Rating
10 A
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC
Cable Specification
16/3 SJT
Feeder Cord
16/3 SJT
Nema Color
Yellow and Black
Industry Standard(s)
UL 355 Listed
Carton Quantity
1