WBP_IG8300_PRODIMAGE
WBP_IG8300_PRODIMAGE

Straight Blade Devices, Receptacles, Duplex, Hospital Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Orange, Back and Side Wired, Single Pack.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IG8300

Straight Blade Devices, Receptacles, Duplex, Hospital Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Orange, Back and Side Wired, Single Pack.

In February 1968, Hubbell patented the first isolated ground receptacle. Today - when a clean, noise-free ground is more important than ever—Hubbell is still setting the standard. Hubbell uses insulation barrier construction on many models to isolate the ground contacts from the mounting strap. The green grounding screw is connected directly to the grounding contacts. In this way, ground contacts are separated from the mounting strap and also from the conventional grounding system. The isolated ground circuit is completed by running a dedicated insulated ground wire from the system ground buss to the green grounding screw.

Standard

Product details

General

Application

  • Extra Heavy Duty Hospital Grade

Catalog Number

IG8300

Color

  • Orange

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

1

Item Type

Traditional Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG stranded or solid copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Extra Heavy Duty Hospital Grade

Style

Finder Groove Face

Type

Duplex Receptacle

UPC

783585778440

Dimensions

Dimensions

3.28 in x 1.33 in x 1.05 in

Display Size

Standard Sized Product

Height

1.05 in

Length

3.28 in

Weight

0.25 lb

Width

1.33 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Wires

3-Wire

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

  • CSA Certified, C22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-20R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

3600