HUBBELL WIRING DEVICE-KELLEMS
Image of DSL315AL Decorator Switches, General Purpose AC, Three Way, 15A 120/277V AC, Back and Side Wired, Pre-Wired with 8" #12 THHN
Image of DSL315AL Decorator Switches, General Purpose AC, Three Way, 15A 120/277V AC, Back and Side Wired, Pre-Wired with 8" #12 THHN
Discontinued

Decorator Switches, General Purpose AC, Three Way, 15A 120/277V AC, Back and Side Wired, Pre-Wired with 8" #12 THHN

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DSL315AL

Switches and Lighting Controls, Spec Grade, Decorator Switches, General Purpose AC, Three Way, 15A 120/277V AC, Back and Side Wired, Pre-Wired with 8" #12 THHN, Almond

  • Labor Saving
  • Thread cleaning captive mounting screw
  • Steel, zinc plated bridge is corrosion resistant

Product details

General

Action

SPDT

Application

8" #12 AWG THHN

Catalog Number

DSL315AL

Color

Almond

EU RoHS Indicator

No

Item Type

Three Way Style Line Decorator Switch

Material

Polycarbonate

Number Of Poles

Single Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 15A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - 8" #12 AWG THHN

Series

General Purpose

Specifications

  • Contacts - Silver Alloy
  • Contacts - Silver Alloy
  • Ground Screw - Brass (Green)
  • Mounting Bridge - Nickel Plated Steel with Auto Ground Staple
  • Rocker Material - Thermoplastic
  • Terminal Screws - Brass

Style

Three Way

Type

Rocker/Decorator

UPC

783585151021

Dimensions

Dimensions

4.12 in x 1.73 in x 1.61 in

Height

1.61 in

Length

4.12 in

Width

1.73 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Pre-Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120-277 VAC

Conductor Related

Wire Size

#12 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

50 EA