Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL96061
Catalog Number
HBL96061
Color
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Brass Locking Attachment
Knockouts
None
Material
Brass
Material - Mounting Hardware
Vertical Device Mount
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Locking Attachments
Specifications
Style
Locking Covers
Type
Weatherproof Plates
UPC
783585809588
Dimensions
1.97 in x 1.58 in x 1.16 in
Height
1.16 in
Length
1.97 in
Weight
0.45 lb
Width
1.58 in
Carton Quantity
10