Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL1386I
Action
DPDT
Application
Back and Side Wired
Catalog Number
HBL1386I
Color
Ivory
EU RoHS Indicator
No
Number Of Poles
Double Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Series
Extra Heavy Duty
Specifications
Style
Double Pole Double Throw
Type
Toggle
UPC
783585432663
Dimensions
4.06 in x 1.31 in x 1.89 in
Height
1.89 in
Length
4.06 in
Weight
0.25 lb
Width
1.31 in
Amperage Rating
20 A
Connectivity
Back and Side Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120-277 VAC
Voltage Rating Description
120-277 VAC
Wire Size
#14 AWG to #10 AWG
Industry Standard(s)
UL Listed
Carton Quantity
10
Pallet Quantity
4500