Brand: Hubbell Wiring Device-Kellems
Catalog ID: RJ620ALTR
Tamper Resistant 20A 125V Receptacle
Application
Ideal for flat panels TVs
Catalog Number
RJ620ALTR
Color
Almond
Contact
Beryllium Copper, Brass
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Complete Unit
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Temperature Rating
Per TIA
UPC
883778302572
Display Size
1-Gang Standard Sized
Connectivity
Terminal Screws for Receptacle
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Nema Rating
5-20R
Carton Quantity
10