Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL7PS1050MA
6' Cord
Catalog Number
HBL7PS1050MA
Color
Office White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Indicator(s) Type
LED Indicator
Item Type
Surge Protection Plug Strips
Material
Non-Metallic
Material - Mounting Hardware
Portable
Number Of Outlets
7
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Outlet
Straight Blade 5-15R
Performance
Response Time
5
Series
Economy Surge Strips
Specifications
Type
Non-Metallic
UPC
783585120577
Display Size
1050 Joules
Connectivity
Plug-In
Current / Amperage Rating
15 A
Current Rating
15 A
Frequency Rating
60 Hz
Phase
Single Phase
Cord Length
6 ft
Carton Quantity
12