Brand: Hubbell Wiring Device-Kellems
Catalog ID: RJ65BKTR
Application
Catalog Number
RJ65BKTR
Color
Black
Contact
Brass
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Frame and Receptacle Only
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Temperature Rating
Per TIA
UPC
883778302527
Display Size
1-Gang Standard Sized
Connectivity
Terminal Screws for Receptacle
Industry Standard(s)
UL Listed
Nema Rating
5-15R
Carton Quantity
10
Pallet Quantity
1960