HUBBELL WIRING DEVICE-KELLEMS
Image of HBLC25163C Cord and Cable Reels, Commercial Cord Reel, 25' With HBL5969VBLK Connector Body, Yellow
Image of HBLC25163C Cord and Cable Reels, Commercial Cord Reel, 25' With HBL5969VBLK Connector Body, Yellow
Image of HBLC25163C Cord and Cable Reels, Commercial Cord Reel, 25' With HBL5969VBLK Connector Body, Yellow

Cord and Cable Reels, Commercial Cord Reel, 25' With HBL5969VBLK Connector Body, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLC25163C

Cord and Cable Reels, Commercial Cord Reel, 25' With HBL5969VBLK Connector Body, Yellow

Ratchet Lock and be Enabled/Disabled

Product details

General

Application

  • Bench, Ceiling and Wall Mounted

Base Type

Optional

Cable Length

25 Ft

Cable Type

#16/3 SJT

Catalog Number

HBLC25163C

Color

Construction

Steel

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

Reel with Stripped Leads

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environment - Operations - Dry, indoor, non-hazardous locations

Series

Commercial

Specifications

  • Cable Feet (m) - 25 (7.6)
  • Cable Type - 16/3 SJT
  • Watts (Max) - 1875 W
  • Weight Lbs. (kg) - 8.5 (3.9)

Style

Single Outlet

Type

Reel With Connector Body

UPC

783585190105

Dimensions

Cable Length Active

300

Cable Length Inactive

24

Reel Frame Dimension

Steel

Electrical Ratings

Amperage Rating

10 A

Current / Amperage Rating

10 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Cable Specification

16/3 SJT

Feeder Cord

16/3 SJT

Nema Color

Yellow and Black

Certifications And Compliance

Industry Standard(s)

UL 355 Listed

Logistics

Carton Quantity

1