HUBBELL WIRING DEVICE-KELLEMS
Image of CA3430MI Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Mechanical Interlock Cover Assembly
Image of CA3430MI Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Mechanical Interlock Cover Assembly

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Mechanical Interlock Cover Assembly

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CA3430MI

Heavy Duty IEC Pin and Sleeve Industrial Grade, Replacement Parts, Mechanical Interlock Cover Assembly, for 30A 3 and 4-Wire, Furnished with Hardware

  • Industrial Grade
  • Replacement Parts
  • Mechanical Interlock Cover Assembly

Product details

General

Catalog Number

CA3430MI

Color

Gray

Environmental Conditions

Watertight

EU RoHS Indicator

No

Item Type

Replacement Mechanical Interlock Cover

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Non-Fused;Fused

Style

Replacement Flip Cover, IP67

Type

Accessories

UPC

783585145464

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Pressure Terminal Screws

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

25