HUBBELL WIRING DEVICE-KELLEMS
Image of HBL420P7W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, MalePlug, 20A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, Watertight
Image of HBL420P7W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, MalePlug, 20A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, Watertight
Buy America(n) Qualified

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, MalePlug, 20A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, Watertight

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL420P7W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, MalePlug, 20A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, Terminal Screws, Red, Watertight

Watertight Devices - Hubbell’s IEC 60309 Pin and Sleeve plugs, connectors, inlets and receptacles are the highest performing products available. The HBL® series of IEC pin and sleeve were designed for the demanding North American market. Hubbell was the first and is still only manufacturer of IEC 60309 devices in the USA and have numerous innovative features noted below. The IEC line of plugs and connectors are made with a rugged super tough, one-piece housing. The thermoset polyester contact carrier provides a high resistance to electrical tracking. They withstand higher temperatures which may result from overload or arcing. The heavy-duty, external cord grip provides superior strain relief on the conductors. Hubbell’s horsepower rated plugs and receptacles meet NEC 430.109(F) requirements and recognized as an approved disconnecting “line of sight” disconnecting means.

  • Solid one-piece pins for reliable electrical contact
  • Gasketed sealing ring provides watertight seal
  • Heavy duty external cord grips

Product details

General

Application

  • High Ampacity Connections

Catalog Number

HBL420P7W

Color

Red

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Item Type

Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC Min
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - HB or Better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperature - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Identification and ratings are a permanent part of the device housing.
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Series

HBL Heavy Duty

Specifications

  • Contact Carrier - High-Impact Thermoset
  • Housing - Zytel® ST801 Nylon
  • Locking Ring - Reinforced Thermoplastic Polyester
  • Retainer - High-Impact Thermoset
  • Terminal Screws - Stainless Steel

Style

Standard Service

Type

Watertight Plug

UPC

783585404370

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

20 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Three Phase

Voltage Rating

3 Phase 480 VAC

Voltage Rating Description

3 Phase 480 VAC

Conductor Related

Cord Type

All Portable

Number Of Wires

4-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Industry Standard(s)

  • CSA Standard C22.2 No. 182.1
  • UL Classified to IEC60309-1
  • UL Listed, File E146032

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10

Pallet Quantity

320