Brand: Hubbell Wiring Device-Kellems
Catalog ID: PT2X2SFBRS3
Application - For Use On
Carpet
Catalog Number
PT2X2SFBRS3
Color
EU RoHS Indicator
No
Finish Type
Black/Brass
Item Type
3" Fire-Rated Poke Through Component
Knockouts
Duplex Flip Covers
Material - Mounting Hardware
Mounting Hardware Included
Number Of Outlets
(1) Prewired 20A Duplex Receptacle; (2) Installed Cat 6 Jacks
Style
FRPT Fittings
UPC
783585532028
Industry Standard(s)
Carton Quantity
10