Brand: Hubbell Wiring Device-Kellems
Catalog ID: DSL120AL
Application
8" #12 AWG THHN
Catalog Number
DSL120AL
Color
Almond
EU RoHS Indicator
No
Item Type
Single Pole Style Line Decorator Switch
Material
Polycarbonate
Number Of Poles
Single Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Series
General Purpose
Specifications
Style
Single Pole
Type
Rocker/Decorator
UPC
783585150833
Dimensions
4.12 in x 1.73 in x 1.61 in
Height
1.61 in
Length
4.12 in
Width
1.73 in
Amperage Rating
20 A
Connectivity
Pre-Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120-277 VAC
Wire Size
#12 AWG
Industry Standard(s)
UL Listed
Carton Quantity
50