HUBBELL WIRING DEVICE-KELLEMS
Image of DSL120IL Decorator Switches, General Purpose AC, Illuminated Single Pole, 20A 120/277V AC, Back and Side Wired, Pre-Wired with 8" #12 THHN, Ivory
Image of DSL120IL Decorator Switches, General Purpose AC, Illuminated Single Pole, 20A 120/277V AC, Back and Side Wired, Pre-Wired with 8" #12 THHN, Ivory

Decorator Switches, General Purpose AC, Illuminated Single Pole, 20A 120/277V AC, Back and Side Wired, Pre-Wired with 8" #12 THHN, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DSL120IL

Switches and Lighting Controls, Spec Grade, Decorator Switches, General Purpose AC, Illuminated Single Pole, 20A 120/277V AC, Back and Side Wired, Pre-Wired with 8" #12 THHN, Ivory

  • Labor Saving
  • Thread cleaning captive mounting screw
  • Steel, zinc plated bridge is corrosion resistant

Product details

General

Application

8" #12 AWG THHN

Catalog Number

DSL120IL

Color

Ivory

EU RoHS Indicator

No

Indicator

Light On with Load Off

Indicator(s) Type

Blue LED

Item Type

Single Pole Pre-Wired Style Line Decorator Switch

Material

Polycarbonate

Number Of Poles

Single Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - 8" #12 AWG THHN

Series

Illuminated

Specifications

  • Contacts - Silver Alloy
  • Contacts - Silver Alloy
  • Ground Screw - Brass (Green)
  • Mounting Bridge - Nickel Plated Steel with Auto Ground Staple
  • Rocker Material - Thermoplastic
  • Terminal Screws - Brass

Style

Single Pole

Type

Rocker/Decorator

UPC

783585150871

Dimensions

Dimensions

4.12 in x 1.73 in x 1.61 in

Height

1.61 in

Length

4.12 in

Width

1.73 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Pre-Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120-277 VAC

Conductor Related

Wire Size

#12 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

50