WBP_SS262_PRODIMAGE
WBP_SS262_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 2- Gang, 2) GFCI Openings, Standard Size, Stainless Steel

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SS262

Wallplates and Boxes, Metallic Plates, 2- Gang, 2) GFCI Openings, Standard Size, Stainless Steel

Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Application

Catalog Number

SS262

Color

Construction

Stamped

Cutout

2) Decorator

EU RoHS Indicator

Yes

Item Type

Decorator Wallplates

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

-40°Cto 85 °C

Orientation

Vertical Mount

Size

2-Gang

Type

  • Plates
  • Plates

UPC

883778201677

Dimensions

Display Size

Standard Sized

Thickness

0.04

Weight

0.1 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

8000