HUBBELL WIRING DEVICE-KELLEMS
Image of HBL1224RKL Industrial Grade, Barrel Key Locking Switch, General Purpose AC, Four Way, 20A 120/277V AC, Back and Side Wired, Chrome
Image of HBL1224RKL Industrial Grade, Barrel Key Locking Switch, General Purpose AC, Four Way, 20A 120/277V AC, Back and Side Wired, Chrome

Industrial Grade, Barrel Key Locking Switch, General Purpose AC, Four Way, 20A 120/277V AC, Back and Side Wired, Chrome

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL1224RKL

Switches and Lighting Controls, Industrial Grade, Barrel Key Locking Switch, General Purpose AC, Four Way, 20A 120/277V AC, Back and Side Wired, Chrome

  • Large brass binding head screws with deep slots
  • Lock circuits On or Off
  • Strip gauge for accurate wiring

Product details

General

Action

DPDT

Application

Back and Side Wired

Catalog Number

HBL1224RKL

Color

Chrome

EU RoHS Indicator

No

Number Of Poles

Double Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only

Series

Extra Heavy Duty

Specifications

  • Base Material - Thermoset, Red
  • Contacts - Silver Alloy
  • Ground Screw - Brass (Green)
  • Key Guide - Chrome
  • Terminal Screws - Brass
  • Top Material - Thermoset

Style

Four Way

Type

Locking

UPC

783585432137

Dimensions

Dimensions

4.06 in x 1.25 in x 2.02 in

Height

2.02 in

Length

4.06 in

Weight

0.2 lb

Width

1.25 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120-277 VAC

Voltage Rating Description

120-277 VAC

Conductor Related

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10