HUBBELL WIRING DEVICE-KELLEMS
Image of HBL2713SW Locking Devices, Twist-Lock®, Watertight Safety Shroud, Female Connector Body, 30A 125/250V, 3-Pole 4-Wire Grounding, L14-30R, Screw Termial and White
Image of HBL2713SW Locking Devices, Twist-Lock®, Watertight Safety Shroud, Female Connector Body, 30A 125/250V, 3-Pole 4-Wire Grounding, L14-30R, Screw Termial and White
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices
+2
Image of HBL2713SW Locking Devices, Twist-Lock®, Watertight Safety Shroud, Female Connector Body, 30A 125/250V, 3-Pole 4-Wire Grounding, L14-30R, Screw Termial and White

Locking Devices, Twist-Lock®, Watertight Safety Shroud, Female Connector Body, 30A 125/250V, 3-Pole 4-Wire Grounding, L14-30R, Screw Termial and White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2713SW

Locking Devices, Twist-Lock®, Watertight Safety-Shroud®, Female Connector Body, 30A 125/250V AC, 3-Pole 4-Wire Grounding, NEMA L14-30R, Screw Terminal, Black PBT housing, White PBT clamps.

Shrouded Watertight Construction

Product details

General

Application

Catalog Number

HBL2713SW

Color

Black, White

Cord Range

0.350"-1.150" (9-29)

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

30A Watertight Safety-Shroud® Connector

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V0 per UL94 or CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - Type 4, 4X, 12, IP66 suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Stainless Steel
  • Closure Plug - Santoprene
  • Contacts - Brass
  • Housing / Cord Clamp - PBT
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)
  • Watertight Gland - Neoprene

Type

Connector Body

UPC

783585231785

Dimensions

Dimensions

2.75 in x 2.75 in x 4.40 in

Display Size

Standard

Height

4.4 in

Length

2.75 in

Weight

0.65 lb

Width

2.75 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125/250 V

Voltage Rating Description

125/250 V

Conductor Related

Cable Range

0.350 - 1.150 in

Number Of Wires

4-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed, CSA Certified To Type 4, 4X And Type 12

Nema Rating

L14-30R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

960

Media

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices