Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLDS60100RS
NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.
Catalog Number
HBLDS60100RS
Color
EU RoHS Indicator
No
Ingress Protection
IP67
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Series
Non-Fused;Fused
Specifications
Style
Replacement Switches
Type
Accessories
UPC
783585955216
Amperage Rating
60/100 A
Current / Amperage Rating
60/100 A
Dielectric Strength
Withstands 3000V AC minimum
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Carton Quantity
10