HUBBELL WIRING DEVICE-KELLEMS
Image of ACMRA Metal Raceway, Ceiling Mount Adapter
Image of ACMRA Metal Raceway, Ceiling Mount Adapter
Discontinued

Metal Raceway, Ceiling Mount Adapter

Brand: Hubbell Wiring Device-Kellems

Catalog ID: ACMRA

Metal Raceway, Ceiling Mount Adapter

Adaptive Dual Technology combines Ultrasonic and Passive Infrared technology, minimizing the risk of lights turning ON when the space is unoccupied. Once occupancy is detected by both technologies within the space lights are turned ON, only one technology is necessary to keep the lights ON. Adaptive technology provides better control. Hubbell’s patented breakthrough in advanced control feature smart microprocessors constantly monitoring the controlled area and adjust the sensitivity and timer based on environmental history. The optimum choice when performance is paramount.

  • Ceiling mount raceway adapter
  • Designed to provide protection against unforeseen impacts
  • Compatible with Hubbell raceway and other raceway manufacturers

Product details

General

Application

For Ceiling Mount Sensors

Catalog Number

ACMRA

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Accessories

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Series

  • Dual
  • Ultrasonic
  • Passive Infrared

Specifications

  • Adapter Base - Acrylonitrile Butadiene Styrene (Thermoplastic Polymer)
  • Adapter Plate - Acrylonitrile Butadiene Styrene (Thermoplastic Polymer)
  • Locking Clip - Spring Steel

Style

Raceway Adapter

Type

Accessories

UPC

783585158631

Dimensions

Diameter

5.06 in

Height

1.14 in

Electrical Ratings

Voltage Rating

  • 120-277 VAC
  • 24 VDC
  • 120-347 VAC

Voltage Rating Description

120/277V AC;24V DC;120/347V AC