HUBBELL WIRING DEVICE-KELLEMS
Image of WSBHTRBSS Furniture Connectivity Boxes, Trim/Cover for WSBH42U, Brushed Stainless
Image of WSBHTRBSS Furniture Connectivity Boxes, Trim/Cover for WSBH42U, Brushed Stainless
Discontinued

Furniture Connectivity Boxes, Trim/Cover for WSBH42U, Brushed Stainless

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WSBHTRBSS

Furniture Connectivity Boxes, Trim/Cover for WSBH42U, Brushed Stainless

The “Elite” series of work surface boxes offer a higher end solution for the most attractive spaces. Power and data services blend with the environment, but are easy to access. Architectural finishes ensure a pleasing look.

  • Trim/Cover for WSBH42U
  • Brushed Stainless

Replacement Trim Ring and Top

Product details

General

Application - For Use On

Pop-Up Style

Catalog Number

WSBHTRBSS

Color

Stainless

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Pre-Wired Work Surface Elite Series

Material - Mounting Hardware

Furniture Mount

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

Dimensions - 5.25" Diameter

Type

Boxes

UPC

783585190600

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Entry

Pre-Wired Cable