Brand: Hubbell Wiring Device-Kellems
Catalog ID: PH6597
Catalog Number
PH6597
Color
Black
Environmental Conditions
Weather Resistant
EU RoHS Indicator
No
Item Type
Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Environmental - Moisture Resistance - IP20 Suitability
Specifications
UPC
783585201832
Display Size
Standard Sized Product
Connectivity
Screw Terminals
Current Rating
Telephone/CATV
Phase
Single Phase
Voltage Rating
Telephone Signal Only kV
Voltage Rating Description
Telephone Signal Only kV
Number Of Wires
3-Wire Grounding
Wire Size
#18 AWG to #14 AWG
Nema Rating
Non-NEMA
Carton Quantity
10