HUBBELL WIRING DEVICE-KELLEMS
Image of HBL2340SW Locking Devices, Twist-Lock®, 20A 480V AC, NEMA L8-20R, Watertight Safety-Shroud® Valox® housing and flange.
Image of HBL2340SW Locking Devices, Twist-Lock®, 20A 480V AC, NEMA L8-20R, Watertight Safety-Shroud® Valox® housing and flange.
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, 20A 480V AC, NEMA L8-20R, Watertight Safety-Shroud® Valox® housing and flange.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2340SW

Locking Devices, Twist-Lock®, 20A 480V AC, 2-Pole 3-Wire Grounding, NEMA L8-20R, Watertight Safety-Shroud®, gray Valox® housing and flange, back and side wired.

Shrouded Watertight Construction

Product details

General

Application

Catalog Number

HBL2340SW

Color

Gray

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Item Type

20A Watertight Safety-Shroud® Receptacle

Listings

  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42
  • UL Listed
  • CSA Certified to Type 4, 4X and Type 12

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical-Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - V0 per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - Type 4, 4X, 12, IP66 suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)

Specifications

  • Body Contact Carrier - Natural (white) nylon
  • Contacts - Brass
  • Drive Screws - Steel, zinc plated
  • Housing / Cover - Gray RPT
  • Lift-Cover Spring & Pin - Stainless Steel
  • Terminal Retainer - Clear polycarbonate

UPC

783585313146

Dimensions

Dimensions

3.75 in x 3.75 in x 2.6 in

Display Size

Standard Sized Product

Height

2.6 in

Length

3.75 in

Width

3.75 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

480 VAC

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed, CSA Certified To Type 4, 4X And Type 12

Nema Rating

L8-20R

Logistics

Carton Quantity

5

Media

Videos

play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices