Brand: Hubbell Wiring Device-Kellems
Catalog ID: SSJ7
Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.
Application
Catalog Number
SSJ7
Color
Construction
Stamped
Cutout
1) 1.40" Opening
EU RoHS Indicator
Yes
Item Type
Screw Mount
Material
Stainless Steel, Type 302/304
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
OEM Brand Name
Hubbell Wiring Device-Kellems
Orientation
Vertical Mount
Size
Jumbo
Specifications
Style
1-Single - 1.36 - 1.39 in Hole
Type
Single
UPC
883778201530
Display Size
Mid-Sized
Thickness
0.035
Industry Standard(s)
UL Listed
Carton Quantity
10