HUBBELL WIRING DEVICE-KELLEMS
Image of HBL8ESPS1050C Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 8 Oulet with CATV, 150 Joules, 6' Cord, Office White
Image of HBL8ESPS1050C Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 8 Oulet with CATV, 150 Joules, 6' Cord, Office White
Discontinued

Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 8 Oulet with CATV, 150 Joules, 6' Cord, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL8ESPS1050C

Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 8 Oulet with CATV, 150 Joules, 6' Cord, Office White

  • Four outlet, 1050 joule SPD features a black housing
  • 6 foot cord, 90 degree plug, and two USB ports for charging

Product details

General

Catalog Number

HBL8ESPS1050C

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Indicator(s) Type

LED Indicator

Item Type

Surge Protection Plug Strips

Material

Non-Metallic

Material - Mounting Hardware

Portable

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade 5-15R

Performance

  • Electrical - Max Surge Current - 19.5kA
  • Electrical - Max. Operating Voltage - 130
  • Electrical - Operating Frequency - 50/60Hz
  • Environmental - Operating Temperature - -40°F to 160°F (-40°C to 70°C)

Response Time

5

Specifications

  • Color - Off. White
  • Height - 1.44" (36.6)
  • Housing - ABS
  • Length - 10.4" (264.2)
  • Width - 3.8" (96.5)

UPC

783585120638

Dimensions

Display Size

1050 Joules

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Frequency Rating

60 Hz

Phase

Single Phase

Voltage Rating

125 VAC

Logistics

Carton Quantity

20

Resources and downloads