HUBBELL WIRING DEVICE-KELLEMS
Image of HBL6PS Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 6 Outlet, 6' Cord, Office White
Image of HBL6PS Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 6 Outlet, 6' Cord, Office White
Discontinued

Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 6 Outlet, 6' Cord, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6PS

Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 6 Outlet, 6' Cord, Office White

Hubbell SpikeShield surge strip devices feature a wide range of products to handle every application or need. A good-better-best approach to surge protection levels offers products at every price point; this allows customers to choose the proper protection level for their application.

  • Yellow color for high visibility and metal housing
  • 350 joules, 6 foot cord, wire management

Product details

General

Application

6 Outlet, Heavy Duty Devices

Catalog Number

HBL6PS

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Indicator(s) Type

LED Indicator

Item Type

Surge Protection Plug Strips

Material

Non-Metallic

Material - Mounting Hardware

Portable

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade 5-15R

Performance

  • Electrical - Max Surge Current - 30.0kA
  • Electrical - Max. Operating Voltage - 130
  • Electrical - Operating Frequency - 50/60Hz
  • Environmental - Operating Temperature - -40°F to 160°F (-40°C to 70°C)

Response Time

5

Specifications

  • Color - Black
  • Cord Length - 6 Inch
  • Housing - Metal
  • No.of Outlets - 6

UPC

783585451350

Dimensions

Display Size

450 Joules

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Frequency Rating

60 Hz

Phase

Single Phase

Voltage Rating

125 VAC

Logistics

Carton Quantity

10

Resources and downloads

Specifications

Installation Manuals