HUBBELL WIRING DEVICE-KELLEMS
Image of HBL6PS350A Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 6 Outlet, 350 Joules, 6' Cord, Office White
Image of HBL6PS350A Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 6 Outlet, 350 Joules, 6' Cord, Office White

Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 6 Outlet, 350 Joules, 6' Cord, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6PS350A

Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 6 Outlet, 350 Joules, 6' Cord, Office White

Hubbell SpikeShield surge strip devices feature a wide range of products to handle every application or need. A good-better-best approach to surge protection levels offers products at every price point; this allows customers to choose the proper protection level for their application.

6' Cord

Product details

General

Application

  • 6 Outlet, Standard Devices

Catalog Number

HBL6PS350A

Color

Office White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Indicator(s) Type

LED Indicator

Item Type

Surge Protection Plug Strips

Material

Non-Metallic

Material - Mounting Hardware

Portable

Number Of Outlets

6

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade 5-15R

Performance

  • Electrical - Max Surge Current - 6.5kA
  • Electrical - Max. Operating Voltage - 130
  • Electrical - Operating Frequency - 50/60Hz
  • Environmental - Operating Temperature - -40°F to 160°F (-40°C to 70°C)

Response Time

5

Series

Economy Surge Strips

Specifications

  • Color - Off. White
  • Height - 1.85" (47.0)
  • Housing - ABS
  • Length - 11.2" (284.5)
  • Width - 2.36" (59.9)

Type

Non-Metallic

UPC

783585120515

Dimensions

Display Size

350 Joules

Electrical Ratings

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Frequency Rating

60 Hz

Phase

Single Phase

Conductor Related

Cord Length

6 ft

Logistics

Carton Quantity

12

Pallet Quantity

480