Brand: Hubbell Wiring Device-Kellems
Catalog ID: DS320ILBK
Action
SPDT
Catalog Number
DS320ILBK
Color
Black
EU RoHS Indicator
Contact Manufacturer
Indicator
Light On with Load Off
Indicator(s) Type
Blue LED
Item Type
Three Way Style Line Illuminated Decorator Switch
Material
Thermoplastic
Number Of Poles
Single Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Series
Illuminated
Specifications
Style
Three Way
Type
Rocker/Decorator
UPC
783585189208
Dimensions
4.28 in x 1.43 in x 1.54 in
Height
1.54 in
Length
4.28 in
Weight
0.2 lb
Width
1.43 in
Amperage Rating
20 A
Connectivity
Back and Side Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120-277 VAC
Wire Size
#14 AWG to #10 AWG
Industry Standard(s)
UL Listed
Carton Quantity
10