HUBBELL WIRING DEVICE-KELLEMS
Image of HBL7557 Locking Devices, Twist-Lock®, Industrial, Flanged Receptacle, 10A 250V/15A 125V, 3-Pole 3-Wire Non Grounding, Non- NEMA, Screw Terminal, Steel
Image of HBL7557 Locking Devices, Twist-Lock®, Industrial, Flanged Receptacle, 10A 250V/15A 125V, 3-Pole 3-Wire Non Grounding, Non- NEMA, Screw Terminal, Steel
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Industrial, Flanged Receptacle, 10A 250V/15A 125V, 3-Pole 3-Wire Non Grounding, Non- NEMA, Screw Terminal, Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7557

Locking Devices, Twist-Lock®, Industrial, Stainless Steel Flanged Receptacle, 10A 250V/15A 125V, 3-Pole 3-Wire Non Grounding, Non- NEMA, Screw Terminal, Brown/Stainless.

  • Heat resistant thermoset construction
  • Stainless steel casing
  • #8-32 terminal screws
  • Mounting screws included

Product details

General

Application

Catalog Number

HBL7557

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

10A/15A Non-Grounding Stainless Steel Flanged Receptacle

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG -#10 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Blades - Brass
  • Flange - Stainless steel
  • Mounting Screw - Nickel plated brass
  • Terminal Screws - Brass

Type

Receptacle

UPC

783585237664

Dimensions

Dimensions

2.31 in x 1.75 in x 1.32 in

Display Size

Standard Sized Product

Height

1.32 in

Length

2.31 in

Weight

0.15 lb

Width

1.75 in

Electrical Ratings

Amperage Rating

10/15 A

Connectivity

Screw Terminals

Current / Amperage Rating

10/15 A

Current Rating

10 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

250/125 V

Voltage Rating Description

250/125 V

Conductor Related

Number Of Wires

3-Wire

Wire Size

#18 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed. Spec. W-C-596
  • Listed to UL 498

Logistics

Carton Quantity

10

Media

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices