Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2615F
Application
Catalog Number
HBL2615F
Color
Gray
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
30A Grounding Insulgrip® Flanged Inlet
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Specifications
Type
Flanged Inlet
UPC
783585038803
Dimensions
2.88 in x 2.88 in x 2.09 in
Display Size
Standard Sized Product
Height
2.09 in
Length
2.88 in
Weight
0.25 lb
Width
2.88 in
Amperage Rating
30 A
Connectivity
Back Wired Screw Terminals
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC
Number Of Wires
3-Wire
Wire Size
#16 AWG to #8 AWG
Industry Standard(s)
Nema Rating
L5-30P
Standards - RoHS Compliance Status
CM
Carton Quantity
10