HUBBELL WIRING DEVICE-KELLEMS
Image of WS1000I Lighting Controls, Vacancy/Occupancy Sensors, Wall Switch, Passive Infrared Technology, Single Circuit, 120V AC 500 Watt, Ivory
Image of WS1000I Lighting Controls, Vacancy/Occupancy Sensors, Wall Switch, Passive Infrared Technology, Single Circuit, 120V AC 500 Watt, Ivory
play
Tradeselect Devices
Image of WS1000I Lighting Controls, Vacancy/Occupancy Sensors, Wall Switch, Passive Infrared Technology, Single Circuit, 120V AC 500 Watt, Ivory
+6
Image of WS1000I Lighting Controls, Vacancy/Occupancy Sensors, Wall Switch, Passive Infrared Technology, Single Circuit, 120V AC 500 Watt, Ivory
Buy America(n) Qualified

Lighting Controls, Vacancy/Occupancy Sensors, Wall Switch, Passive Infrared Technology, Single Circuit, 120V AC 500 Watt, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WS1000I

Lighting Controls, Vacancy/Occupancy Sensors, Wall Switch, Passive Infrared Technology, Single Circuit, 120V AC 500 Watt, Ivory

Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.

  • No Neutral

Product details

General

Application

Compatible with most LED and CFL

Catalog Number

WS1000I

Color

Ivory

EU RoHS Indicator

No

Humidity

20% to 90% non-condensing relative humidity

Indicator(s) Type

PIR= Red LED

Item Type

Passive Infrared Wall Switches

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Operating Temperature

32°F to 122°F (0°C to 50°C) with rate of change not exceeding 20°F(11°C) per hour

Performance

  • Controls - Front Press Switch - ON/OFF
  • Controls - Service Switch - OFF (service), ON (normal operation)
  • Controls - Time Delay - Manual 20 seconds to 30 minutes
  • Electrical - Load Capacity -120VAC 600W Incandescent, 5A Ballast, 5A CFL/LED 277V, Horsepower rating 1/6
  • Environmental - Operating Temperature - 32°F to 122°F (0°C to 50°C) with rate of change not exceeding 20°F(11°C) per hour
  • Environmental - Storage - -40°F to 150°F (-40°C to 65°C), 20% to 90% non condensing relative humidity
  • Sensing Indicators - Passive Infrared - Red LED

Photocell

Yes

Series

Passive Infrared

Specifications

  • Dimensions - Face 2.59"H x 1.30"W, 0.61"D (from wall out)
  • Housing - Flame retardant UL 94 V-0 ABS
  • Lens - Polyethylene
  • Mounting Height - 42 to 54 inches above floor
  • Mounting Strap - Steel

Storage Temperature Range

-40°F to 150°F (-40°C to 65°C)

Type

Manual/Auto

UPC

783585256214

Dimensions

Dimensions

4.15 in x 1.82 in x 1.62 in

Height

1.62 in

Length

4.15 in

Mounting Height

3.5-4.5 ft

Width

1.82 in

Electrical Ratings

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Industry Standard(s)

cULus Listed To UL773A

Logistics

Carton Quantity

10

Pallet Quantity

1920

Media

Videos

play
Tradeselect Devices