HUBBELL WIRING DEVICE-KELLEMS
Image of HBL2475DBRIV Metal Raceway, Bridge Firring, HBL2400/HBL2400D Series, Ivory

Metal Raceway, Bridge Firring, HBL2400/HBL2400D Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2475DBRIV

Metal Raceway, Bridge Firring, HBL2400/HBL2400D Series, Ivory

  • 1 1/2 in. (38.10) bend radius
  • Ideal for high speed data cables

Product details

General

Catalog Number

HBL2475DBRIV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL2400 Series

Material

Steel

Series

  • HBL2400
  • HBL2400D

Style

Bridge Fitting

Type

Miscellaneous Fittings

UPC

783585341842

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

5